IESNA:LM-63-2002
[TEST]P1296964
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R40W2N902750DE010 E3CB1MMS_3500K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R40 optic, 3500K CCT AND, 90CRI , E3CB1MMS TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1090
TILT=NONE
1 -1 1 37 1 1 1 -0.25 -0.25 0
1 1 12.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
2617.2 2614.1 2594.8 2553.6 2481.5 2359.7 2153.4 1811.3 1366.8 887.4
467 200.9 94.6 51.2 29.5 17.8 10.1 5.4 3.1 2.3
2.3 2.3 2.3 2.3 1.6 1.6 1.6 1.6 0.8 0.8
0.8 0.8 0.8 0.8 0 0 0
